How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LQ: | 5.69 in |
| LL: | 2.38 in | AK: | 4.5 |
| P: | 2.38 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| V: | 2.51 in | BF: | 0.41 |
| H: | 0.53 in | AA: | 10.25 |
| AF: | 0.25 | BD: | 5.88 |
| T: | 1.25 | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.38 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

