How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| I: | 4.84 in | AA: | 10.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1.25 | LQ: | 5.69 in |
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 58.3 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

