How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| D: | 3.38 | V: | 2.51 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 5.16 | LQ: | 5.69 in |
| T: | 1.25 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.25 |
| I: | 4.84 in | AK: | 4.5 |
| P: | 2.38 in | AJ: | 5.88 |
| AB: | 4.76 | LL: | 2.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

