How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | I: | 4.84 in |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.25 | BF: | 0.41 |
| D: | 3.38 | AJ: | 5.88 |
| LQ: | 5.69 in | AK: | 4.5 |
| H: | 0.53 in | AG: | 5.16 |
| G: | 2.32 | AE2: | 0.56 |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.25 in | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

