How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 2.38 in | AG: | 5.16 |
| T: | 1.25 | AA: | 10.25 |
| BF: | 0.41 | AF: | 0.25 |
| BE: | 0.38 in | AB: | 4.76 |
| AK: | 4.5 | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LQ: | 5.69 in | G: | 2.32 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

