How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| AA: | 10.25 | AB: | 4.76 |
| BF: | 0.41 | P: | 2.38 in |
| G: | 2.32 | LQ: | 5.69 in |
| D: | 3.38 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| LL: | 2.38 in | H: | 0.53 in |
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | T: | 1.25 |
| AK: | 4.5 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

