How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.25 |
| D: | 3.38 | LL: | 2.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| P: | 2.38 in | G: | 2.32 |
| I: | 4.84 in | AJ: | 5.88 |
| AF: | 0.25 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 10.25 |
| AG: | 5.16 | LQ: | 5.69 in |
| AK: | 4.5 | AB: | 4.76 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 30YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

