How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AA: | 10.25 | AE2: | 0.56 |
| LL: | 2.38 in | T: | 1.25 |
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | I: | 4.84 in |
| LQ: | 5.69 in | AG: | 5.16 |
| V: | 2.51 in | P: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.28 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Bore Code: | 20 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

