How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 4.5 |
| G: | 2.32 | LQ: | 5.69 in |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.25 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | P: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

