How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AK: | 4.5 |
| D: | 3.38 | BE: | 0.38 in |
| T: | 1.25 | AA: | 10.25 |
| AB: | 4.76 | BD: | 5.88 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | AE2: | 0.56 |
| I: | 4.84 in | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Model Code: | 30YF |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

