How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.25 | Center Distance (in): | 3 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| AK: | 4.5 | V: | 2.51 in |
| AG: | 5.16 | AA: | 10.25 |
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Model Code: | 30YF | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

