How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | LQ: | 5.69 in |
| AJ: | 5.88 | V: | 2.51 in |
| BD: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | AB: | 4.76 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.25 | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.895 |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 80:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

