How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | BD: | 9 |
| AA: | 10.25 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| D: | 3.38 | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| T: | 1.25 | I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

