How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| P: | 2.38 in | AK: | 8.5 |
| AF: | 0.25 | BF: | 0.53 |
| BD: | 9 | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 7.25 | D: | 3.38 |
| G: | 2.32 | T: | 1.25 |
| LQ1: | 6.12 in | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Ratio Range: | 10:1 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

