How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 6.12 in |
| T: | 1.25 | I: | 4.84 in |
| BE1: | 0.5 in | AA: | 10.25 |
| D: | 3.38 | G: | 2.32 |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 8.5 |
| V: | 2.51 in | P: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | AE2: | 0.56 |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 10:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

