How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | G: | 2.32 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AA: | 10.25 | T: | 1.25 |
| AB: | 4.76 | AJ: | 7.25 |
| I: | 4.84 in | P: | 2.38 in |
| AG: | 5.16 | BF: | 0.53 |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | BD: | 9 |
| LL: | 2.38 in | AF: | 0.25 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

