How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 10.25 |
| D: | 3.38 | G: | 2.32 |
| AK: | 8.5 | I: | 4.84 in |
| AF: | 0.25 | BD: | 9 |
| Center Distance (in): | 3 in | T: | 1.25 |
| H: | 0.53 in | P: | 2.38 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

