How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| V: | 2.51 in | T: | 1.25 |
| BE1: | 0.5 in | AA: | 10.25 |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AK: | 8.5 | G: | 2.32 |
| BD: | 9 | LL: | 2.38 in |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.25 | LQ1: | 6.12 in |
Technical Specifications
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Bore Code: | 20 | Output RPM: | 117 |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

