How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| LQ1: | 6.12 in | BF: | 0.53 |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | G: | 2.32 |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | AA: | 10.25 |
| T: | 1.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Model Code: | 30YF | Ratio: | 15:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

