How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AE2: | 0.56 |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 10.25 | AG: | 5.16 |
| AK: | 8.5 | T: | 1.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| LL: | 2.38 in | AJ: | 7.25 |
| P: | 2.38 in | V: | 2.51 in |
| D: | 3.38 | BD: | 9 |
| I: | 4.84 in | AF: | 0.25 |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.23 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

