How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | LL: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.32 |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | D: | 3.38 |
| T: | 1.25 | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 20 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

