How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.53 | D: | 3.38 |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 8.5 | G: | 2.32 |
| BD: | 9 | I: | 4.84 in |
| T: | 1.25 | BE1: | 0.5 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| P: | 2.38 in | AF: | 0.25 |
| LL: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.23 | Ratio Range: | 20:1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 20 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

