How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 4.84 in | LQ1: | 6.12 in |
| AJ: | 7.25 | D: | 3.38 |
| G: | 2.32 | AK: | 8.5 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | AE2: | 0.56 |
| BD: | 9 | T: | 1.25 |
| H: | 0.53 in | LL: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 20 | Model Code: | 30YF |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

