How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | T: | 1.25 |
| BF: | 0.53 | D: | 3.38 |
| BE1: | 0.5 in | AA: | 10.25 |
| AK: | 8.5 | AE2: | 0.56 |
| V: | 2.51 in | AG: | 5.16 |
| G: | 2.32 | Center Distance (in): | 3 in |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.25 |
| I: | 4.84 in | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

