How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.25 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | D: | 3.38 |
| LL: | 2.38 in | AJ: | 7.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | LQ1: | 6.12 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| BF: | 0.53 | V: | 2.51 in |
Technical Specifications
| Model Code: | 30YF | Output RPM: | 58.3 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

