How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| P: | 2.38 in | T: | 1.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 5.16 | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | AJ: | 7.25 |
| D: | 3.38 | G: | 2.32 |
| LQ1: | 6.12 in | AF: | 0.25 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 20 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

