How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.25 | AG: | 5.16 |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | V: | 2.51 in |
| AK: | 8.5 | AE2: | 0.56 |
| BD: | 9 | LQ1: | 6.12 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| I: | 4.84 in | P: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Assembly: | YF-1 |
| Series Code: | OE | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 30YF | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

