How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AE2: | 0.56 | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | D: | 3.38 |
| LL: | 2.38 in | AK: | 8.5 |
| G: | 2.32 | T: | 1.25 |
| LQ1: | 6.12 in | I: | 4.84 in |
| BE1: | 0.5 in | AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

