How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| D: | 3.38 | LQ1: | 6.12 in |
| H: | 0.53 in | G: | 2.32 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.76 | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| LL: | 2.38 in | T: | 1.25 |
| BD: | 9 | AF: | 0.25 |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output RPM: | 350 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 20 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

