How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 5.16 | LQ1: | 6.12 in |
| BD: | 9 | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| D: | 3.38 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 1.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | AA: | 10.25 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Service Factor: | 1 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

