How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.53 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | I: | 4.84 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.25 |
| AK: | 8.5 | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Product Type: | Right Angle |
| Model Code: | 30YF | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

