How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AB: | 4.76 | LL: | 2.38 in |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | LQ1: | 6.12 in |
| I: | 4.84 in | AG: | 5.16 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AA: | 10.25 | BF: | 0.53 |
| P: | 2.38 in | G: | 2.32 |
| T: | 1.25 | D: | 3.38 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

