How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.32 |
| LQ1: | 6.12 in | AG: | 5.16 |
| BD: | 9 | I: | 4.84 in |
| AB: | 4.76 | BF: | 0.53 |
| V: | 2.51 in | T: | 1.25 |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Model Code: | 30YF | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

