How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| BD: | 9 | AE2: | 0.56 |
| P: | 2.38 in | BE1: | 0.5 in |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AA: | 10.25 |
| BF: | 0.53 | T: | 1.25 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 4.84 in |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

