How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
| G: | 2.32 | LQ1: | 6.12 in |
| V: | 2.51 in | BF: | 0.53 |
| AF: | 0.25 | T: | 1.25 |
| AB: | 4.76 | AA: | 10.25 |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 3.38 | AG: | 5.16 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 3 | Model Code: | 30YF |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 20 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.54 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

