How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.25 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
| BD: | 9 | Center Distance (in): | 3 in |
| BF: | 0.53 | G: | 2.32 |
| AE2: | 0.56 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.38 |
| LQ1: | 6.12 in | H: | 0.53 in |
| AK: | 8.5 | I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Output RPM: | 29.2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

