Grove Gear 30YF-1-1.250-180TC-7.5-L2
Part #:30YF-1-1.250-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| G: | 2.32 | I: | 4.84 in |
| LL: | 2.38 in | T: | 1.25 |
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | LQ1: | 6.12 in |
| D: | 3.38 | BE1: | 0.5 in |
| V: | 2.51 in | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.05 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

