Grove Gear 30YF-1-1.250-180TC-7.5-L3
Part #:30YF-1-1.250-180TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LL: | 2.38 in | BD: | 9 |
Technical Specifications
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

