Grove Gear 30YF-1-1.250-180TC-7.5-L9
Part #:30YF-1-1.250-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.25 | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.25 | I: | 4.84 in |
| P: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BF: | 0.53 | D: | 3.38 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

