How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| T: | 1.25 | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | BE1: | 0.5 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| BD: | 9 | I: | 4.84 in |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 30YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

