How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.38 in |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 8.5 | I: | 4.84 in |
| AG: | 5.16 | AB: | 4.76 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| P: | 2.38 in | T: | 1.25 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 20 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

