How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| T: | 1.25 | I: | 4.84 in |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| V: | 2.51 in | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

