How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 10.25 |
| LQ1: | 6.56 in | AG: | 5.16 |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.25 | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.38 in |
| AE2: | 0.56 | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 4.21 |
| Series Code: | OE | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Model Code: | 30YF |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

