How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 4.84 in |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| P: | 2.38 in | AK: | 8.5 |
| AG: | 5.16 | LL: | 2.38 in |
| D: | 3.38 | V: | 2.51 in |
| AB: | 4.76 | AF: | 0.25 |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.25 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output RPM: | 117 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

