How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| G: | 2.32 | T: | 1.25 |
| BD: | 9 | BF: | 0.53 |
| D: | 3.38 | AK: | 8.5 |
| AG: | 5.16 | BE1: | 0.5 in |
| LQ1: | 6.56 in | I: | 4.84 in |
| AF: | 0.25 | AJ: | 7.25 |
| P: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 15:1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

