How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 9 |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| I: | 4.84 in | G: | 2.32 |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.25 | LQ1: | 6.56 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AK: | 8.5 | LL: | 2.38 in |
| AG: | 5.16 | AJ: | 7.25 |
| AB: | 4.76 | T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

