How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | V: | 2.51 in |
| LQ1: | 6.56 in | I: | 4.84 in |
| BF: | 0.53 | D: | 3.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.25 | G: | 2.32 |
| AF: | 0.25 | AB: | 4.76 |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Bore Code: | 20 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

