How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BD: | 9 | D: | 3.38 |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | AG: | 5.16 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.25 | LQ1: | 6.56 in |
| BF: | 0.53 | AB: | 4.76 |
| AF: | 0.25 | BE1: | 0.5 in |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

