How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 7.25 |
| LQ1: | 6.56 in | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| BF: | 0.53 | AA: | 10.25 |
| AG: | 5.16 | T: | 1.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 4.84 in | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Input Bore (C Face): | 1.375 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 30YF |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

