How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.53 | AA: | 10.25 |
| BE1: | 0.5 in | D: | 3.38 |
| AE2: | 0.56 | BD: | 9 |
| AJ: | 7.25 | H: | 0.53 in |
| T: | 1.25 | AK: | 8.5 |
| AG: | 5.16 | P: | 2.38 in |
| LQ1: | 6.56 in | AF: | 0.25 |
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | AB: | 4.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 25:1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Assembly: | YF-1 | Series Code: | OE |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

